HUBBELL CANADA
Image of SP83IGIA Circuit Watch Surge Suppression Straight Blade Receptacle, Hospital Grade, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory
Image of SP83IGIA Circuit Watch Surge Suppression Straight Blade Receptacle, Hospital Grade, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

Circuit Watch Surge Suppression Straight Blade Receptacle, Hospital Grade, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

Brand: Bryant

Catalog ID: SP83IGIA

Circuit Watch Surge Suppression Straight Blade Receptacle, Hospital Grade, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

  • Isolated Ground
  • 20A 125V
  • 2-Pole 3-Wire Grounding
  • 5-20R
  • Ivory

Product details

General

Application

IG Duplex with Light and Alarm

Catalog Number

SP83IGIA

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

LED and Audible Alarm

Item Type

Surge Protection Receptacles

Material

Composite

Material - Mounting Hardware

Mounting Screws

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Response Time

5

Series

Hospital Grade

Style

Isolated Ground

Type

Duplex Receptacle

UPC

781786154636

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10