HUBBELL CANADA
WBP_HBL11SPM_PRODIMAGE
WBP_HBL11SPM_PRODIMAGE

Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Momentary Single Pole Single Throw, 10A 250V/10A 125V, Spade

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL11SPM

Switches and Lighting Controls, Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Momentary Single Pole Single Throw, 10A 250V/10A 125V, Spade.

  • Nickel Plated for Corrosion Resistance

Product details

General

Action

SPST

Catalog Number

HBL11SPM

Color

Contact Configuration

Momentary

EU RoHS Indicator

No

Horsepower - Maximum

0.75

Item Type

Panel Mount and Bat Handle Switch

Mounting Method

Panel Mount

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact

Series

Single Pole/Single Throw

Specifications

  • Body Material - Impact Resistant Thermoplastic Body
  • Bushing - Brass- Nickel Plated
  • Contacts - Fine Silver
  • Strap Material - Nickel Plated
  • Toggle - Brass- Nickel Plated

Style

Spade Terminal

Type

Momentary

UPC

783585016719

Dimensions

Dimensions

2.15 in x 0.56 in x 1.12 in

Height

1.12 in

Length

2.15 in

Weight

0.1 lb

Width

0.56 in

Electrical Ratings

Amperage Rating

10/20 A

Current / Amperage Rating

10/20 A

Voltage Rating

250/125 VAC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

20