HUBBELL CANADA
Image of AYP1/0 AYP1/0, Compression Pin Adapter, 1/0 AWG, .29" Pin Dia, AL9CU
Image of AYP1/0 AYP1/0, Compression Pin Adapter, 1/0 AWG, .29" Pin Dia, AL9CU

AYP1/0, Compression Pin Adapter, 1/0 AWG, .29" Pin Dia, AL9CU

OR

Brand: Burndy

Catalog ID: AYP1/0

Aluminum Compression Pin Adapter, 1/0 AWG, 0.29" Plug Dia, 0.84" Plug Length, Al/Cu Rated, Tin Plated.

  • All-aluminum electro-tin plated design eliminates possible bi-metallic corrosion
  • Provides the shortest connector length design possible permitting easy installation in equipment with limited working space
  • Solid electro-tin plated aluminum plug
  • Proper electrical connection made easily and eliminates the "how tight is tight" issue
  • Solid plug has equivalent cross-sectional area as current carrying equivalent copper wire permitting use of larger aluminum wire to connect equipment
  • Offset plug design available in sizes 2/0 through 750 kcmil providing flexibility and maximizing the use of limited space while eliminating interference between conductors and equipment
  • Electro-tin plating resists corrosion
  • Factory pre-filled with PENETROX oxide inhibiting compound with conductive metallic particles to penetrate aluminum oxide between strands and forms an air-tight connection
  • EPDM rubber covers supplied with each connector and rated for 600V eliminating taping
  • Only 5 die sets are required to install the complete line from #6 to 750 kcmil reducing inventory requirements
  • Supplied in plastic convenience pack so cover and connector are kept together and free of foreign material until opened
  • Connectors are clearly marked with catalog number, wire size, along with a color-coded die index providing clear, easy to use information

Product details

General

Application

Catalog Number

AYP1/0

Color Code

Tan

Connector Type

INLINE PIN

Die Index

296

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Insulation

Y

Insulation Type

EPDM Rubber

Material

ALUMINUM

Physical Attribute - Number of Crimps Required

1

Pin Type

Solid

Plated

Y

Plating Type

Tin

Sub Brand

HYPLUG

Temperature Rating

194

Terminal Type

Pin

Trade Name

HYPLUG™

Type

UPC

781810737583

UPC 14 Digit GTIN

00781810737583

Dimensions

Dimension - A Outside Diameter inch

0.60 in

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.00 in

Dimension - B Outside Diameter inch

0.29 in

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.01 in

Dimension - P inch

0.84 in

Dimension - Strip Length inch

1-1/16 in

Equivalent Pin Size

2 AWG

Electrical Ratings

Voltage - Maximum

35000 V

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

1/0 AWG

Conductor - AL Str Size Range

1/0 AWG

Conductor - Copper DLO Size

1 AWG

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex I Size

1/0 AWG

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Solid Size

1/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG

Conductor - Copper Str Compact Size

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Pallet Quantity

11600