HUBBELL CANADA
Image of AYPO900 AYPO900, Compression Pin Adapter, 900-600 kcmil AL, .81" Pin Dia, 1.82" Length, AL9CU
Image of AYPO900 AYPO900, Compression Pin Adapter, 900-600 kcmil AL, .81" Pin Dia, 1.82" Length, AL9CU

AYPO900, Compression Pin Adapter, 900-600 kcmil AL, .81" Pin Dia, 1.82" Length, AL9CU

Brand: Burndy

Catalog ID: AYPO900

WIRE: 900-600 kcmil AL AL9, STRIP LENGTH: 2-3/8",DIE(CRIMPS):U42ART(4), Install with Y39,Y750,Y46, UL LISTED 90 C, 600 VOLTS.

  • All-aluminum electro-tin plated design eliminates possible bi-metallic corrosion
  • Provides the shortest connector length design possible permitting easy installation in equipment with limited working space
  • Solid electro-tin plated aluminum plug
  • Proper electrical connection made easily and eliminates the "how tight is tight" issue
  • Solid plug has equivalent cross-sectional area as current carrying equivalent copper wire permitting use of larger aluminum wire to connect equipment
  • Offset plug design available in sizes 2/0 through 750 kcmil providing flexibility and maximizing the use of limited space while eliminating interference between conductors and equipment
  • Electro-tin plating resists corrosion
  • Factory pre-filled with PENETROX oxide inhibiting compound with conductive metallic particles to penetrate aluminum oxide between strands and forms an air-tight connection
  • EPDM rubber covers supplied with each connector and rated for 600V eliminating taping
  • Only 5 die sets are required to install the complete line from #6 to 750 kcmil reducing inventory requirements
  • Supplied in plastic convenience pack so cover and connector are kept together and free of foreign material until opened
  • Connectors are clearly marked with catalog number, wire size, along with a color-coded die index providing clear, easy to use information

Product details

General

Application

Wire Termination

Catalog Number

AYPO900

Color Code

Gray

Connector Type

OFFSET PIN

Die Index

303

EU RoHS Indicator

Under Review

Finish Type

Tin-Plated

Insulation

Y

Insulation Type

TPV

Material

ALUMINUM

Physical Attribute - Number of Crimps Required

2

Pin Type

Solid

Plated

Y

Plating Type

Tin

Sub Brand

CONNECTOR

Temperature Rating

194

Terminal Type

Pin

Trade Name

HYPLUG™

Type

Aluminum Pin Adapters

UPC

621945437395

UPC 14 Digit GTIN

00621945437395

Dimensions

Dimension - A Outside Diameter inch

1.50 in

Dimension - B Length inch

2.17 in

Dimension - B Outside Diameter inch

0.91 in

Dimension - L Length Overall mm

114 mm

Dimension - Length Overall inch

4.27 in

Dimension - P inch

1.82 in

Dimension - Strip Length inch

2-3/8 in

Equivalent Pin Size

650 kcmil

Electrical Ratings

Voltage - Maximum

35000 V

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

900 KCMIL

Conductor - AL Str Size Range

900 kcmil

Conductor - Copper DLO Size

-

Conductor - Copper Flex I Size

-

Conductor - Copper Solid Size

600 kcmil

Conductor - Copper Str Compact Size

900 KCMIL

Conductor - Copper Str Size

900 KCMIL

Conductor - Copper Str Size Range

900 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

900 KCMIL

Conductor Type

CODE

Wire Size

900 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Pallet Quantity

1776