HUBBELL CANADA
Image of YEV25P2X84FX YEV25P2X84FX, Copper Compression Pin Adapter, 10 AWG Cu
Image of YEV25P2X84FX YEV25P2X84FX, Copper Compression Pin Adapter, 10 AWG Cu

YEV25P2X84FX, Copper Compression Pin Adapter, 10 AWG Cu

Brand: Burndy

Catalog ID: YEV25P2X84FX

Type YE-P copper compression adapters are designed for reliable termination of copper conductor when the current capacity of the conductor is downsized, but larger conductor is utilized. Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used. Accommodates Copper Wire Sizes- #1/0 AWG Classes B,C,G,H,I,K,M, DLO

  • Connector:Uninsulated copper compression pin adapter
  • Connection: Irreversible and maintenance free
  • Long barrel lengths allow for an increased number of crimps, increasing the mechanical strength of the connection
  • Material types include: Santoprene or PVC

Product details

General

Application

Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used

Catalog Number

YEV25P2X84FX

Color Code

Pink

Connector Type

INLINE PIN

Construction Material - Main

Copper

Die Index

12

Finish Type

Tin-Plated

Material

COPPER

Temperature Rating

90°C

Trade Name

HYPLUG™

Type

Connector

UPC

621945644373

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper Flex G Size

1/0 AWG

Conductor - Copper Flex H Size

1/0 AWG

Conductor - Copper Flex I Size

1/0 AWG

Conductor - Copper Flex K Size

1/0 AWG

Conductor - Copper Flex M Size

1/0 AWG

Conductor - Copper Str Compact Size

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE/FLEX

Logistics

Carton Quantity

50

Pallet Quantity

7200