HUBBELL CANADA
Image of YS27 YS27, Cu Compression Splice, Long Barrel, 3/0 AWG
Image of YS27 YS27, Cu Compression Splice, Long Barrel, 3/0 AWG

YS27, Cu Compression Splice, Long Barrel, 3/0 AWG

OR

Brand:

Burndy

Catalog ID:

YS27

3/0 AWG CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, ORANGE Color Code, 14 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

Features: UL Listed 90 DEG C, 600 Volts to 35 kV, Long Barrel Length: Ideal For 600 Volt Heavy Duty Applications, Also May Be Used At Higher Voltages Up To 35KV, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Much Greater Mechanical And Electrical Properties, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Oil Stop: No, Color Code: Orange, Tapered End: No, Die Index: 14 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD7-34R Tool, W27VT Die, (4), MD6, OUR840 Tool, X27RT Die, (5), Y35 , Y39, Y750 Tool, U27RT Die, (2), Y46 Tool, U27RT Die With PUADP-1 Adapter, (2), Conductor Type: Commercial Stranded Copper, Wire Strip Length: 1-9/16 IN

Product details

General

Application

Wire Splice

Catalog Number

YS27

Color Code

Orange

Connector Type

LONG BARREL

Die Index

14

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YS, Long Barrel

UPC

781810507704

UPC 12 Digit

7818105077044

Dimensions

Dimension - B Length inch

1.45 in

Dimension - L Length Overall mm

84 mm

Dimension - Length Overall inch

3.30 in

Dimension - Strip Length inch

1-1/2

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

150 (61) Navy

Conductor - Copper Str Size

1000 KCMIL

Conductor - Copper Str Size Range

3/0 AWG

Conductor - Material

COPPER

Conductor Size

3/0 AWG

Conductor Type

CODE

Wire Size

1000 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10