HUBBELL CANADA
YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

Compression Splice

Brand:

Burndy

Catalog ID:

YS38FXLTCKITC

500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO CU, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink Pink Color Code, L99 Die Index.

  • In-line splice kit includes compression splice connector and heat shrink
  • Barrel is designed with internal chamfer at the wire entry to ensure smooth insertion of wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

Product details

General

Application

Wire Splice

Catalog Number

YS38FXLTCKITC

Color Code

Pink

Color Code - Side A

Pink

Color Code - Side B

Pink

Connector Type

STANDARD BARREL KITS

Die Index

L99

Die Index Run Side

L99

Die Index Tap Side

L99

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLINK™

UPC

781810343999

UPC 12 Digit

7818103439999

Dimensions

Dimension - B Length inch

1.77 in

Dimension - L Length Overall mm

109.22 mm

Dimension - Length BB inch

1.77 in

Dimension - Length Overall inch

4.3 in

Dimension - Strip Length inch

1.77

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

535 kcmil

Conductor - Copper Flex G Size A

500 kcmil

Conductor - Copper Flex G Size B

500 kcmil

Conductor - Copper Flex G Size Range

550 kcmil

Conductor - Copper Flex H Size A

500 kcmil

Conductor - Copper Flex H Size B

500 kcmil

Conductor - Copper Flex H Size Range

500 / 550 kcmil

Conductor - Copper Flex I Size A

500 kcmil

Conductor - Copper Flex I Size B

500 kcmil

Conductor - Copper Flex I Size Range

500 / 550 kcmil

Conductor - Copper Flex K Size A

500 kcmil

Conductor - Copper Flex K Size B

500 kcmil

Conductor - Copper Flex K Size Range

500 kcmil

Conductor - Copper Flex M Size A

500 kcmil

Conductor - Copper Flex M Size B

500 kcmil

Conductor - Copper Str Size

500 Kcmil

Conductor - Copper Str Size Range

500 / 550 kcmil

Conductor - Material

COPPER

Conductor Size

500-550 KCMIL

Conductor Type

FLEX

Wire Size

500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

900