HUBBELL CANADA
YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

Compression Splice

Brand:

Burndy

Catalog ID:

YS26FXLTCKITC

2/0 Flex G,H,I,K,M,DLO, 2/0 AWG CU, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink Black Color Code, 13 Die Index.

  • In-line splice kit includes compression splice connector and heat shrink
  • Barrel is designed with internal chamfer at the wire entry to ensure smooth insertion of wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

Product details

General

Application

Wire Splice

Catalog Number

YS26FXLTCKITC

Color Code

Black

Color Code - Side A

Black

Color Code - Side B

Black

Connector Type

STANDARD BARREL KITS

Die Index

13

Die Index Run Side

13

Die Index Tap Side

13

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLINK™

UPC

781810344125

UPC 12 Digit

7818103441255

Dimensions

Dimension - B Length inch

1.10 in

Dimension - L Length Overall mm

66.5 mm

Dimension - Length BB inch

1.10 in

Dimension - Length Overall inch

2.62 in

Dimension - Strip Length inch

1.1

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2/0 AWG

Conductor - Copper DLO Size Range

2/0 AWG

Conductor - Copper Flex G Size

2/0 AWG

Conductor - Copper Flex G Size A

2/0 AWG

Conductor - Copper Flex G Size B

2/0 AWG

Conductor - Copper Flex G Size Range

2/0 AWG

Conductor - Copper Flex H Size

2/0 AWG

Conductor - Copper Flex H Size A

2/0 AWG

Conductor - Copper Flex H Size B

2/0 AWG

Conductor - Copper Flex H Size Range

2/0 AWG

Conductor - Copper Flex I Size

2/0 AWG

Conductor - Copper Flex I Size A

2/0 AWG

Conductor - Copper Flex I Size B

2/0 AWG

Conductor - Copper Flex I Size Range

2/0 AWG

Conductor - Copper Flex K Size

2/0 AWG

Conductor - Copper Flex K Size A

2/0 AWG

Conductor - Copper Flex K Size B

2/0 AWG

Conductor - Copper Flex K Size Range

2/0 AWG

Conductor - Copper Flex M Size

2/0 AWG

Conductor - Copper Flex M Size A

2/0 AWG

Conductor - Copper Flex M Size B

2/0 AWG

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE/FLEX

Wire Size

1/0 WG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Pallet Quantity

1080