YSP-T_Photo_BW
YSP-T_Photo_BW

YSP34T, Cu Tapered End Splice, 500 kcmil

Brand:

Burndy

Catalog ID:

YSP34T

500 kcmil CU, Tapered End, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BROWN Color Code, 20 or 299 Die Index.

Features: Seamless Types YSP-T High Conductivity Copper Electro-Tin Plated Compression HYLINK High-Voltage Splices With Long Barrel And Tapered Ends Are Ideally Suited For Higher Voltage Applications From 5KV Through 35 KV, Tapered Connector Ends Per EEI Standard TD160, Suitable For Use On Voltages 5KV Through 35KV To Aid In Preventing Corona Emission And Simplify Taping Thus Lowering Installed Cost, Type YSP-T Has A Center Plug Permanently Brazed In Place: Prevents Oil Within Oil-Filled Conductors From Passing Through The Splice Connector And Provides A Center Strip For Proper Conductor Insertion, Installation Tool: Y34B, Y34PR Indentor, No Die Needed, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: Y35, Y39, Y750 Tool, U34D-1 Nest Die, Y34PR Indentor, Y35P3 Adapter, Tapered End: Yes, Oil Stop: Yes, Die Index: 20 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): PAT750 Tool, U34RT Die, (4), Y35, Y39, Y46, Y750 Tool, U34RT Die With PUADP-1 Adapter, Wire Strip Length: 1-3/4 IN, Conductor Type: Commercial Stranded Copper

Product details

General

Application
Wire Splice
Color Code
Brown
Connector Type
LONG BARREL
Die Index
20
EU RoHS Indicator
Yes
Feature - Barrel Style
Tapered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Electro Tin plated
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YSP-T, High Voltage, Long Barrel
UPC
781810001332

Dimensions

Dimension - B Length inch
1.71 in
Dimension - L Length Overall mm
90 mm
Dimension - Length Overall inch
3.55 in
Dimension - Strip Length inch
1-3/4 in

Electrical Ratings

Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
500 kcmil
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
CODE
Wire Size
500 kcmil

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Pallet Quantity
5550

Resources and downloads

Customer Notices

Sales Drawings