HUBBELL CANADA
BUR_YSV25LFX_PRODIMAGE
BUR_YSV25LFX_PRODIMAGE

Compression Splice

Brand:

Burndy

Catalog ID:

YSV25LFX

1/0 Flex G,H,I,K,M,DLO, 1/0 AWG CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pink Color Code, 12 Die Index.

Product details

General

Application

Wire Splice

Catalog Number

YSV25LFX

Color Code

Pink

Connector Type

STANDARD BARREL

Construction Material - Main

Copper

Die Index

12

EU RoHS Indicator

Contact Manufacturer

Finish Type

Tin-Plated

Material

COPPER

Trade Name

HYLINK™

Type

YSV

UPC

621945623934

Dimensions

Dimension - B Length inch

0.89

Length

2.17 in

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex G Size

1/0 AWG

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

1/0 AWG

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

1/0 AWG

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

1/0 AWG

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

CSA

Certification - cULus

NO

Industry Standard(s)

UL 486A-486B

Logistics

Carton Quantity

10