Brand: Burndy
Catalog ID: YA32LNT38FX
Application
Wire Termination
Catalog Number
YA32LNT38FX
Color Code
Red
Connector Type
STANDARD BARREL
Die Index
18
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
UPC
781810355732
UPC 14 Digit GTIN
00781810355732
Dimension - B Length fraction
1-3/16 in
Dimension - B Length inch
1.19 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
0.83 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
68 mm
Dimension - Length Overall inch
2.68 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.95 in
Dimension - Pad Width inch
0.96 in
Dimension - Strip Length inch
1-1/4
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
313 KCMIL
Conductor - Copper DLO Size Range
313 kcmil
Conductor - Copper Flex G Size
300 KCMIL
Conductor - Copper Flex G Size Range
300 kcmil
Conductor - Copper Flex H Size
300 KCMIL
Conductor - Copper Flex H Size Range
300 kcmil
Conductor - Copper Flex I Size
300 KCMIL
Conductor - Copper Flex I Size Range
300 kcmil
Conductor - Copper Flex K Size
300 KCMIL
Conductor - Copper Flex K Size Range
300 kcmil
Conductor - Copper Flex M Size
300 KCMIL
Conductor - Copper Flex M Size Range
300 kcmil
Conductor - Copper Str Size
300 KCMIL
Conductor - Copper Str Size Range
300 kcmil
Conductor - Material
COPPER
Conductor Size
300 KCMIL
Conductor Type
FLEX
Wire Size
300 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
50
Pallet Quantity
11100