HUBBELL CANADA
Image of YAZ402NNTFX YAZ402NNTFX, Compression Terminal, 646.4 (1600/24) DLO, 600 kcmil Flex, 2-Hole Lug, 1/2" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue
Image of YAZ402NNTFX YAZ402NNTFX, Compression Terminal, 646.4 (1600/24) DLO, 600 kcmil Flex, 2-Hole Lug, 1/2" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue
play

YAZ402NNTFX, Compression Terminal, 646.4 (1600/24) DLO, 600 kcmil Flex, 2-Hole Lug, 1/2" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue

Brand: Burndy

Catalog ID: YAZ402NNTFX

2 Hole HYLUG Cu Compr Terminal, Long Brrl, W/ Insp Window, 646.4(1600/#24) DLO, 600 kcmil Flex, Black, 24 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YAZ402NNTFX

Color Code

Black

Connector Type

LONG BARREL

Die Index

24

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

UPC

781810364239

UPC 14 Digit GTIN

00781810364239

Dimensions

Dimension - B Length fraction

2-15/16 in

Dimension - B Length inch

2.94 in

Dimension - Bolt Hole Size inch

0.50 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

175 mm

Dimension - Length Overall inch

6.89 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.35 in

Dimension - Pad Width inch

1.63 in

Dimension - Strip Length inch

3

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.65 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

646 KCMIL

Conductor - Copper DLO Size Range

646 kcmil

Conductor - Copper Flex G Size

650 KCMIL

Conductor - Copper Flex G Size Range

650 kcmil

Conductor - Copper Flex H Size

600 kcmil

Conductor - Copper Flex I Size

600 kcmil

Conductor - Copper Flex K Size

600 kcmil

Conductor - Copper Flex M Size

600 kcmil

Conductor - Copper Str Size

650 KCMIL

Conductor - Copper Str Size Range

650 kcmil

Conductor - Material

COPPER

Conductor Size

650 KCMIL

Conductor Type

FLEX

Wire Size

650 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Media

Videos

play
HYDENT Compression Terminal Overview Video