HUBBELL CANADA
YAV50M10_image
YAV50M10_image

YAV35M10, Compression Terminal

Brand:

Burndy

Catalog ID:

YAV35M10

Non insulated Cu tubular terminals, Metric, 1 Hole/W/insp W, 35mm, M10 stud, Tin - Electro Plated, 10 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

One hole hylug code conductor standard barrel,Made from electrolytic copper tube and is electro tin plate.

Product details

General

Application

Metric Wire Termination

Catalog Number

YAV35M10

Color Code

Brown

Connector Type

METRIC

Construction Material - Main

Copper tubing

Die Index

10

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUGâ„¢

Type

Metric Terminals

UPC

781810294185

UPC 12 Digit

7818102941855

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - B Length inch

0.46 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.84 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10 mm

Dimension - Inside Diameter inch

0.31 in

Dimension - L Length Overall mm

3 mm

Dimension - Length Overall inch

0.10 in

Dimension - N inch

0.39 in

Dimension - Outside Diameter inch

0.44 in

Dimension - Pad Width inch

0.68 in

Dimension - Strip Length inch

0.67 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Size

35 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50