HUBBELL CANADA
Image of YAV28L13NK YAV28L13NK, Compression Terminal, AN-4/0 Cu, 1-Hole, 5/8" Stud, Standard Barrel, Nickel Plated
Image of YAV28L13NK YAV28L13NK, Compression Terminal, AN-4/0 Cu, 1-Hole, 5/8" Stud, Standard Barrel, Nickel Plated
play

YAV28L13NK, Compression Terminal, AN-4/0 Cu, 1-Hole, 5/8" Stud, Standard Barrel, Nickel Plated

Brand: Burndy

Catalog ID: YAV28L13NK

Cu tubing Compression Terminal, 1 Hole W/InspWindow, AN-4/0, 5/8" Stud, Nickel Plated.

  • Seamless, heavy duty uninsulated compression terminal provides a strong connector for demanding applications requiring high reliability
  • Suitable for use on Type AN aircraft cable, extra flexible conductors and commercial (code) conductors

Product details

General

Application

Wire Termination

Catalog Number

YAV28L13NK

Connector Type

STANDARD BARREL

Die Index

15

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Nickel Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Nickel

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Nickel Plated

UPC

781810055090

UPC 14 Digit GTIN

00781810055090

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.85 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - D inch

1.16 in

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

69 mm

Dimension - Length Overall inch

2.72 in

Dimension - N inch

0.56 in

Dimension - Pad Width inch

1.12 in

Dimension - Strip Length inch

7/8

Dimension - Stud Size fraction

5/8

Dimension - Thread Size

5/8 in

Dimension - Z (inch)

0.60 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Aircraft Size

AN 0000

Conductor - Copper Str Aircraft Size Range

AN 0000

Conductor - Copper Str Size

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

14800

Media

Videos

play
HYDENT Compression Terminal Overview Video