HUBBELL CANADA
BUR_YA454N_IMAGE
BUR_YA454N_IMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA454N

Copper Compression Lug, 4 Hole w/o Inspection Window, 1250 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, Long Barrel, Tin Plated.

Features: 45 DEG And 90 DEG Angles Are Available, Tongue Angle: Straight, Tools, Die Set Catalog Number, And (number Of Crimps): Hydraulic: Y46 Tool, P45RT Die, Color Code: Yellow, Wire Strip Length: 3-1/4 IN, Die Index: 29

Product details

General

Application

Wire Termination

Catalog Number

YA454N

Color Code

Yellow

Connector Type

LONG BARREL

Die Index

29

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

4

Physical Attribute - Tongue Type

straight

Plated

Y

Plating Type

Tin plated

Sub Brand

HYLUG

Trade Name

HYLUGâ„¢

Type

Long Barrel, Tin Plated

UPC

781810035665

UPC 12 Digit

7818100356655

Dimensions

Dimension - B Length inch

3.19 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

189 mm

Dimension - Length Overall inch

7.44 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.69 in

Dimension - Pad Width inch

3 in

Dimension - Strip Length inch

3-1/4 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2 in

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

1250 Kcmil

Conductor - Copper Str Size

1300 KCMIL

Conductor - Copper Str Size Range

1250 kcmil

Conductor - Material

COPPER

Conductor Size

1250 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

8

Pallet Quantity

960

Resources and downloads