HUBBELL CANADA
Image of YAZ2C2TC38E6 YAZ2C2TC38E6, Compression Terminal, 2 AWG Cu, 2-Hole, 3/8" Stud, 7/8" Spacing, Long Barrel
Image of YAZ2C2TC38E6 YAZ2C2TC38E6, Compression Terminal, 2 AWG Cu, 2-Hole, 3/8" Stud, 7/8" Spacing, Long Barrel
play

YAZ2C2TC38E6, Compression Terminal, 2 AWG Cu, 2-Hole, 3/8" Stud, 7/8" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZ2C2TC38E6

2 AWG CU, Two Hole, 3/8 Stud Size, 7/8 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 10 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YAZ2C2TC38E6

Color Code

Brown

Connector Type

LONG BARREL

Die Index

10

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810227749

UPC 14 Digit GTIN

00781810227749

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Bolt Hole Size inch

0.4 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

83 mm

Dimension - Length Overall inch

3.28 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Pad Width inch

0.60 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

1.31 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

60 (37) Navy

Conductor - Copper Str Navy Size Range

60 (37) Navy

Conductor - Copper Str Size

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Media

Videos

play
HYDENT Compression Terminal Overview Video