HUBBELL CANADA
Image of YAZ25TC516 YAZ25TC516, Compression Terminal, 1/0 AWG Cu, 1-Hole, 5/16" Stud, Long Barrel
Image of YAZ25TC516 YAZ25TC516, Compression Terminal, 1/0 AWG Cu, 1-Hole, 5/16" Stud, Long Barrel
play

YAZ25TC516, Compression Terminal, 1/0 AWG Cu, 1-Hole, 5/16" Stud, Long Barrel

Brand: Burndy

Catalog ID: YAZ25TC516

1/0 AWG CU, One Hole, 5/16 Stud Size, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pinnk Color Code, 12 or 348 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YAZ25TC516

Color Code

Pink

Connector Type

LONG BARREL

Die Index

12

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810239858

UPC 14 Digit GTIN

00781810239858

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.38

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.33

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

62

Dimension - Length Overall inch

2.46

Dimension - N inch

0.34

Dimension - Outside Diameter inch

0.51

Dimension - Pad Width inch

0.75

Dimension - Strip Length inch

1-7/16

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.36

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

100 Navy

Conductor - Copper Str Size

1/0 AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Pallet Quantity

28800

Media

Videos

play
HYDENT Compression Terminal Overview Video