HUBBELL CANADA
Image of YAZ30TC12 YAZ30TC12, Compression Terminal, 300 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel
Image of YAZ30TC12 YAZ30TC12, Compression Terminal, 300 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel
play

YAZ30TC12, Compression Terminal, 300 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel

Brand: Burndy

Catalog ID: YAZ30TC12

300 kcmil CU, One Hole, 1/2 Stud Size, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, White Color Code, 17 or 298 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YAZ30TC12

Color Code

White

Connector Type

LONG BARREL

Die Index

17

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

YES

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810240243

UPC 14 Digit GTIN

00781810240243

Dimensions

Dimension - B Length inch

2.00 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.52 in

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

93 mm

Dimension - Length Overall inch

3.66 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.81 in

Dimension - Pad Width inch

1.20 in

Dimension - Strip Length inch

2-1/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

300 (91) Navy

Conductor - Copper Str Size

300 KCMIL

Conductor - Material

COPPER

Conductor Size

300 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Pallet Quantity

9600

Media

Videos

play
HYDENT Compression Terminal Overview Video