HUBBELL CANADA
Image of YAB394N YAB394N, Compression Terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
Image of YAB394N YAB394N, Compression Terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
play

YAB394N, Compression Terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAB394N

BURNDY; HYLUG; YA; Features: Four Hole Copper compression, Long Barrel, Code Conductor; For compression connection; RoHS Compatible.

  • Compression Terminal, 4-Hole, No Inspection Window
  • Ideal for more corrosive environments as the barrel transition is not open

Product details

General

Application

Wire Termination

Catalog Number

YAB394N

Color Code

Black

Connector Type

LONG BARREL

Construction Material - Main

Copper

Die Index

24

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Insulation

N

Material

COPPER

Physical Attribute - Number of Holes

4

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUG™

Type

YAB-4N

UPC

781810089149

UPC 14 Digit GTIN

00781810089149

Dimensions

Dimension - B Length inch

2.88 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

182 mm

Dimension - Length Overall inch

7.15 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.30 in

Dimension - Pad Width inch

3.00 in

Dimension - Strip Length inch

2-15/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.63 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Media

Videos

play
HYDENT Compression Terminal Overview Video