HUBBELL CANADA
Image of YA28DTS YA28DTS, Compression Terminal, 4/0 AWG, 1-Hole, 1/2" Stud, Long Barrel, Solder Sealed
Image of YA28DTS YA28DTS, Compression Terminal, 4/0 AWG, 1-Hole, 1/2" Stud, Long Barrel, Solder Sealed
play

YA28DTS, Compression Terminal, 4/0 AWG, 1-Hole, 1/2" Stud, Long Barrel, Solder Sealed

Brand: Burndy

Catalog ID: YA28DTS

Copper Compression Lug, 1 Hole w/o Inspection Window, 4/0 AWG, 1/2" Stud, Long Barrel, Tin Plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA28DTS

Color Code

Purple

Connector Type

LONG BARREL

Die Index

15

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Straight

Plated

Y

Plating Type

Tin plated

Trade Name

HYLUG™

UPC

781810033180

UPC 14 Digit GTIN

00781810033180

Dimensions

Dimension - B Length fraction

1 - 5/8

Dimension - B Length inch

1.62 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

82 mm

Dimension - Length Overall inch

3.23 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.62 in

Dimension - Pad Width inch

1.02 in

Dimension - Strip Length inch

1-11/16

Dimension - Stud Size fraction

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

200 (61) Navy

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Pallet Quantity

14500

Media

Videos

play
HYDENT Compression Terminal Overview Video