Brand: Burndy
Catalog ID: YE34LH120
Application
Wire Termination
Catalog Number
YE34LH120
Connector Type
INLINE PIN
Die Index
20
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Finish Type
Tin-Plated
Insulation
Y
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYPLUG
Temperature Rating
194
Trade Name
HYSEALPLUG™
Type
Shrouded Pin Terminals
UPC
781810023426
UPC 14 Digit GTIN
00781810023426
Dimension - B Length fraction
3-3/4 in
Dimension - B Length inch
3.76 in
Dimension - Inside Diameter inch
1.88 in
Dimension - L Length Overall mm
337 mm
Dimension - Length BB inch
1.50 in
Dimension - Length Overall inch
13.25 in
Dimension - P inch
8.06 in
Voltage - Maximum
35000
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
CODE/FLEX
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
20
Pallet Quantity
1800