HUBBELL CANADA
Image of YAGB6CLTC12FXOEM Compression Terminal
Image of YAGB6CLTC12FXOEM Compression Terminal

Compression Terminal

Brand:

Burndy

Catalog ID:

YAGB6CLTC12FXOEM

Cu Battery Terminal Lug Type, #6 AWG, Blue, 7 Index, 1/2 IN Stud, 7/8 IN Strip Length.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

Product details

General

Application

Wire Termination

Catalog Number

YAGB6CLTC12FXOEM

Color Code

Blue

Connector Type

GROUNDING/STARTER LUGS

Die Index

7

Finish Type

Tin-Plated

Material

COPPER

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUGâ„¢

Type

OEM Terminals

UPC

781810563090

UPC 12 Digit

7818105630900

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - Stud Size fraction

1/2

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

6 AWG

Conductor - Copper DLO Size Range

6 AWG

Conductor - Copper Flex G Size

6 AWG

Conductor - Copper Flex G Size Range

6 AWG

Conductor - Copper Flex H Size

6 AWG

Conductor - Copper Flex H Size Range

6 AWG

Conductor - Copper Flex I Size

6 AWG

Conductor - Copper Flex I Size Range

6 AWG

Conductor - Copper Flex K Size

6 AWG

Conductor - Copper Flex K Size Range

6 AWG

Conductor - Copper Flex M Size

6 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE/FLEX

Wire Size

6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No