Brand: Burndy
Catalog ID: YAEBAF27NTNOEM
Application
Battery Post Terminal
Catalog Number
YAEBAF27NTNOEM
Color Code
Orange
Connector Type
BATTERY T-POST
Die Index
14
Finish Type
Tin-Plated
Installation Torque Recommended in-lb
72 LBS/in
Material
COPPER
Plated
Y
Plating Type
Tin Plated
Temperature Rating
194
Trade Name
HYDENT™
Type
OEM Terminals
UPC
781810562956
UPC 14 Digit GTIN
00781810562956
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
3/0 AWG
Conductor - Copper Flex G Size
3/0 AWG
Conductor - Copper Flex H Size
3/0 AWG
Conductor - Copper Flex I Size
3/0 AWG
Conductor - Copper Flex K Size
3/0 AWG
Conductor - Copper Flex M Size
3/0 AWG
Conductor - Copper Str Compact Size
3/0 AWG
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE/FLEX
Wire Size
3/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
Standards - RoHS Compliant
Yes
UL Listed
No