Brand: Burndy
Catalog ID: YAEBAS28PTNOEM
Application
Battery Post Terminal
Catalog Number
YAEBAS28PTNOEM
Color Code
Purple
Connector Type
BATTERY STRAIGHT POST
Die Index
15
Finish Type
Tin-Plated
Installation Torque Recommended in-lb
72 LBS/in
Material
COPPER
Plating Type
Tin Plated
Temperature Rating
194
Trade Name
HYDENT™
Type
OEM Terminals
UPC
781810547618
UPC 14 Digit GTIN
00781810547618
Dimension - Inside Diameter inch
0.600 in
Dimension - L Length Overall mm
60 mm
Dimension - Length Overall inch
2.36 in
Dimension - Outside Diameter inch
0.84 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
4/0 AWG
Conductor - Copper Flex G Size
4/0 AWG
Conductor - Copper Flex H Size
4/0 AWG
Conductor - Copper Flex I Size
4/0 AWG
Conductor - Copper Flex K Size
4/0 AWG
Conductor - Copper Flex M Size
4/0 AWG
Conductor - Copper Str Compact Size
4/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
Standards - RoHS Compliant
Yes
UL Listed
No