Brand: Burndy
Catalog ID: YAGB2CLTC38FX
Application
Wire Termination
Catalog Number
YAGB2CLTC38FX
Color Code
Brown
Connector Type
GROUNDING/STARTER LUGS
Die Index
10
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Temperature Rating
194
Trade Name
HYLUG™
Type
OEM Terminals
UPC
781810562802
UPC 14 Digit GTIN
00781810562802
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
53 mm
Dimension - Length Overall inch
2.09 in
Dimension - Pad Width inch
0.81 in
Dimension - Strip Length inch
15/16 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
2 AWG
Conductor - Copper DLO Size Range
2 AWG
Conductor - Copper Flex G Size
2 AWG
Conductor - Copper Flex G Size Range
2 AWG
Conductor - Copper Flex H Size
2 AWG
Conductor - Copper Flex H Size Range
2 AWG
Conductor - Copper Flex I Size
2 AWG
Conductor - Copper Flex I Size Range
2 AWG
Conductor - Copper Flex K Size
2 AWG
Conductor - Copper Flex K Size Range
2 AWG
Conductor - Copper Flex M Size
2 AWG
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE/FLEX
Wire Size
2 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
200