HUBBELL CANADA
YSTEE
YSTEE

Compresson T-Connector

Brand:

Burndy

Catalog ID:

YST2C2C

Cu compression T-Coupler, 2 str(Run&Tap), 600V-35Kv, Tin plated, Brown,10 index.

  • High conductivity electrolytic copper tubing with heavy wall thickness, Type YST T-couplers provide low resistance for excellent electrical conductivity
  • Featuring long barrel length for all three wire accommodating barrels allows for an increased number of crimps increasing the mechanical strength of the connection while allowing the connection to operate at a lower temperature rating
  • Accommodates a wide range of run / tap combinations
  • Connectors are clearly marked

Features: Manufactured From Seamless High Conductivity Electrolytic Copper Tubing With Heavy Duty Wall Thickness, Long Barrel Design On All Three Legs, Long Barrel Permits The Use Of The Y-R Reducers, Electro-Tin Plated, Barrel Diameter Closely Matches Commercial (Code) Cable And Navy Cable Diameters, Color Code: Brown For Run, Brown For Tap, Tools, Die Set Catalog Number, And (number Of Crimps): Run And Tap: Y35, Y39, Y750 Tool, U2CRT Die, (2), Y46 Tool, U2CRT Die With PUADP-1 Adapter, (2), Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Mechanical HYTOOL: MY29-3, MY29-11 Tool, (2), MD6, MD7 Tool, (4), Hydraulic HYPRESS: Y644HS Tool, (1), Die Index: 10, Wire Strip Length: 1-5/16 IN Run And Tap

Product details

General

Application

T-Connector

Catalog Number

YST2C2C

Color Code

Brown

Color Code - Side A

Brown

Color Code - Side B

Brown

Connector Type

T-COUPLER

Die Index

10/10

Die Index Run Side

10

Die Index Tap Side

10

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYTEE

Temperature Rating

194

Trade Name

HYTEEâ„¢

Type

YST, Uninsulated T

UPC

781810501108

UPC 12 Digit

7818105011088

Dimensions

Dimension - A Outside Diameter inch

0.42 in

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - B Outside Diameter inch

0.42 in

Dimension - Height inch

1.98 in

Dimension - Height mm

50.3 mm

Dimension - L Length Overall mm

90 mm

Dimension - Length BB inch

1.56 in

Dimension - Length Overall inch

3.56 in

Dimension - Width inch

1.50 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Run

2 AWG

Conductor - Copper Str Run Range

2 AWG

Conductor - Copper Str Tap

2 AWG

Conductor - Copper Str Tap Range

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG-2 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Pallet Quantity

14800