HUBBELL CANADA
Image of K10P4CG1 K10P4CG1, Neutral Bar, Copper, #14-4 AWG, Line: #6-14 AWG, 10 Outlets
Image of K10P4CG1 K10P4CG1, Neutral Bar, Copper, #14-4 AWG, Line: #6-14 AWG, 10 Outlets

K10P4CG1, Neutral Bar, Copper, #14-4 AWG, Line: #6-14 AWG, 10 Outlets

Brand:

Burndy

Catalog ID:

K10P4CG1

#14 - #4 AWG Line; #6 - #14 AWG Circuit; 10 outlets.

Product details

General

Catalog Number

K10P4CG1

Connector Type

Neutral Bar

Material

Copper

Material - Bolt

Steel Zinc Plated

UPC

781810355497

Dimensions

Dimension - Height inch

.48 in

Dimension - Hole Size mm

12 mm

Dimension - L Length Overall mm

131 mm

Dimension - Length Overall inch

5.16 in

Dimension - Width inch

0.35 in

Dimension - Width mm

9 mm

Conductor Related

Conductor Range

#4 AWG to #14 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

150

Resources and downloads