HUBBELL CANADA
WBP_C6ASRGY_PRODIMAGE
WBP_C6ASRGY_PRODIMAGE
Discontinued

Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

C6ASRGY

Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, Gray.

UTP

Product details

General

Application

Riser

Cable Rating

Riser

Catalog Number

C6ASRGY

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

10GbE

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6A UTP Cable

Material - Jacket

PVC

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

UTP

UPC

662620202006

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Gray

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

1000

Resources and downloads