WBP_NSPJ24_PRODIMAGE
WBP_NSPJ24_PRODIMAGE

Copper Solutions, Patch Panel, Unloaded, NetSelect, 24-Port, 19" Width X 1.75" Height

Brand:

Hubbell Premise Wiring

Catalog ID:

NSPJ24

Copper Solutions, Patch Panel,Unloaded, NetSelect, 24-Port, 19" Width X 1.75" Height.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Number Of Ports
24
Series
Unloaded
Style
Flat
Type
Unloaded
UPC
883778506406

Logistics

Carton Quantity
1
Pallet Quantity
560