HUBBELL CANADA
D-CVP
* Representative image
D-CVP
Discontinued

Blank Drive Plate 52 Inch

Brand:

Wiegmann

Catalog ID:

D52CVP

Blank Drive Plate 52 Inch.

Product details

General

Accessory Type

Plates

Application

For use with ULTIMATE® Drive Series enclosures.

Catalog Number

D52CVP

Color

Construction

Punched and Painted

EU RoHS Indicator

Yes

Finish Type

Textured

Material

Carbon Steel

Mounting Type

Mounting Hardware

Plate Type

52 in Blank AC/Heat Exchanger Plate

Series

AC & HEAT

Type

Accessory

UPC

786725874118

Dimensions

Height

52 in

Weight

42 lb

Width

22 in

Logistics

Carton Quantity

1

Resources and downloads