HUBBELL CANADA
KIL_DE_DEDS30_Disconnect_Switch
* Representative image
KIL_DE_DEDS30_Disconnect_Switch

DEDS-30 - DEDS Series, 30 Amp Non-Fused Disconnect Switch

Brand:

Killark

Catalog ID:

DEDS-30

DEDS Series, 30 Amp Non-Fused Disconnect Switch.

  • Eaton (Cutler-Hammer) Type DS Switches.
  • Two cast conduit hubs, one top and one bottom.
  • Internal disconnect handle mechanism is a sliding plate mounted to the cover.

Convient pour une utilisation intérieure/extérieure, principalement pour fournir un degré de protection contre la poussière soufflée par le vent, la pluie, les éclaboussures d'eau, l'eau dirigée par un tuyau et les dommages causés par la formation de glace à l'extérieur.

Product details

General

Catalog Number

DEDS-30

Enclosure Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Number Of Poles

3

Operating Temperature Celcius Max

40 Degree

Series

DEDS

Type

UPC

783936116426

Dimensions

Depth

6.875

Height

12.125 in

Weight

14.5 lb

Width

7.375 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 VAC/250 VDC

Conductor Related

Number Of Wires

4

Certifications And Compliance

CSA File Number

LR11714

Hazardous Rating(s)

  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3R, 4, 9(E, F, G)

UL File Number

E53290