HUBBELL CANADA
DK
* Representative image
DK

Drip Shield Kit 48 in. Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

DK48

Drip Shield Kit 48 in. Carbon Steel - Gray.

Drip shields are easily installed and are designed to protect door hardware from dripping water and settling dust.

Product details

General

Catalog Number

DK48

Color

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Drip Shield Kit

UPC

786725367405

Dimensions

Depth

48 in

Weight

6 lb

Width

3.3 in

Certifications And Compliance

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

1

Resources and downloads