HUBBELL CANADA
DK
* Representative image
DK

Drip Shield Kit 72 in. Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

DK72

Drip Shield Kit 72 in. Carbon Steel - Gray.

Drip shields are easily installed and are designed to protect door hardware from dripping water and settling dust.

Product details

General

Catalog Number

DK72

Color

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Drip Shield Kit

UPC

786725367504

Dimensions

Depth

72 in

Weight

9 lb

Width

3.3 in

Certifications And Compliance

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

1

Resources and downloads