HUBBELL CANADA
KIL_L_DVL_wall
KIL_L_DVL_wall

DVL1630B2G - DVL Series LED Dust Tight / Utility Hazardous Rated 16 Watt, 120-277 VAC 5000K, 1355 Lumens

Brand:

Killark

Catalog ID:

DVL1630B2G

The DVL Series is a Dust Tight/ Utility fixture using energy efficient LED's. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

  • Compact in Size with Traditional Industrial Appearance and Suitability
  • DVL LED Housings can be retrofitted to existing DV Series splice boxes to upgrade from incandescent housing 100 Series components
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

La série DVL est un luminaire étanche à la poussière/utilitaire utilisant des LED à haut rendement énergétique. Ce luminaire est composé d'un logement et d'une monture en aluminium fondu sans cuivre, adapté aux environnements difficiles et dangereux. Grâce à la conception de ce luminaire, le si

Product details

General

Catalog Number

DVL1630B2G

EU RoHS Indicator

Contact Manufacturer

Finish Type

Peinture époxy en poudre

Light Source

Lumen Range

0-2,000 lm

Lumens

1355

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Optic Type

Glass Globe - Clear

Series

DVL

UPC

783936109404

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

84.7

Voltage Rating

120-277 VAC

Wattage

16 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 2, Groups E, F, G
  • Class III, Divisions 1 & 2