HUBBELL CANADA
WBP_074011051_PRODIMAGE
WBP_074011051_PRODIMAGE

Deluxe Cord Grip, 45 Degree Male, 1.250-1.375", 1 1/4" With Mesh

Brand:

Bryant

Catalog ID:

DC1254114

Deluxe Cord Grip, 45 Degree Male, 1.250-1.375", 1 1/4" With Mesh.

Standard Product

Product details

General

Application

45 Degree Male

Catalog Number

DC1254114

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1 1/4 NPT

Type

45 Degree Male Thread

UPC

781786242784

Conductor Related

Cable Diameter Range

1.250 in-1.375 in

Number of Conductors

Jacketed UL Listed Cable Only

Logistics

Carton Quantity

2

Resources and downloads