WBP_074011042_PRODIMAGE
WBP_074011042_PRODIMAGE

Deluxe Cord Grip, 90 Degree Male, .312-.375", 3/8" With Mesh

Brand:

Bryant

Catalog ID:

DC31938

Deluxe Cord Grip, 90 Degree Male, .312-.375", 3/8" With Mesh.

Standard Product

Product details

General

Application
90 Degree Male
EU RoHS Indicator
No
Material
Aluminum Fitting, Stainless Steel Mesh
Material - Mounting Hardware
Locknut or Tapped Opening
Series
Deluxe Cord Grips
Style
For Insulated Cables
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Thread Size
3/8 NPT
Type
90 Degree Male Thread
UPC
781786243620

Conductor Related

Cable Diameter Range
0.312 in-0.375 in
Number of Conductors
Jacketed UL Listed Cable Only

Logistics

Carton Quantity
5

Resources and downloads