HUBBELL CANADA
Image of DC37938 Deluxe Cord Grip, 90 Degree Male, .375-.437", 3/8" With Mesh
Image of DC37938 Deluxe Cord Grip, 90 Degree Male, .375-.437", 3/8" With Mesh

Deluxe Cord Grip, 90 Degree Male, .375-.437", 3/8" With Mesh

Brand: Bryant

Catalog ID: DC37938

Deluxe Cord Grip, 90 Degree Male, .375-.437", 3/8" With Mesh

  • .375-.437"
  • 3/8" With Mesh

Product details

General

Application

90 Degree Male

Catalog Number

DC37938

EU RoHS Indicator

No

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

3/8 NPT

Type

90 Degree Male Thread

UPC

781786242005

Conductor Related

Cable Diameter Range

0.375 in-0.437 in

Number of Conductors

Jacketed UL Listed Cable Only

Logistics

Carton Quantity

5