HUBBELL CANADA
Image of DC37934 Deluxe Cord Grip, 90 Degree Male, .375-.500", 3/4" With Mesh
Image of DC37934 Deluxe Cord Grip, 90 Degree Male, .375-.500", 3/4" With Mesh

Deluxe Cord Grip, 90 Degree Male, .375-.500", 3/4" With Mesh

Brand: Bryant

Catalog ID: DC37934

Deluxe Cord Grip, 90 Degree Male, .375-.500", 3/4" With Mesh

  • .375-.500"
  • 3/4" With Mesh

Product details

General

Application

90 Degree Male

Catalog Number

DC37934

EU RoHS Indicator

Yes

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

3/4 NPT

Type

90 Degree Male Thread

UPC

781786242104

Conductor Related

Cable Diameter Range

0.375 in-0.500 in

Number of Conductors

Jacketed UL Listed Cable Only

Logistics

Carton Quantity

5