HUBBELL CANADA
BUR_PPHID-264418_DBUnitap
BUR_PPHID-264418_DBUnitap

BISR4DB, Direct Burial Insulated Slice Reducer

Brand:

Burndy

Catalog ID:

BISR4DB

In-Line Splice/Reducer, 2 Port, 6-4 AWG, Al/Cu Rated.

  • Type BISR In-Line Splice/Reducers are easily installed on code conductor
  • UL486B Listed, Dual rated AL9CU for any stranded copper or stranded aluminum applications

Features: Designed Specifically For Direct Burial Applications, The Mole Inline Splice/Reducer Is Made With A Specialized Plastisol Material That Forms A Rugged Weathertight Connection, UL486D Listed For Direct Burial, AL9CU Dual-Rated For Copper And Aluminum Applications, 600V 90°C, Plastisol Covered Al6061-T6 AluminumBody Saves Time By Eliminating The Need For Heat Shrink, Oxide Inhibitor Pre-Installed Preventing Moisture And Contaminants From Entering Contact Area, Range-Taking Capability Reduces The Number Of Connectors Carried In Inventory, Wire Entry: In-Line, Torque: 50 IN-LB, Hex Size (key): 1/8 IN, Conductor Size (run - Range): 6 - 4 AWG, Wire Strip Length: 7/8 IN, Type Of Insulation: Plastisol, Number Of Ports: 2

Product details

General

Application

For Outside Direct Burial

Catalog Number

BISR4DB

Connector Type

In-Line

EU RoHS Indicator

Yes

Hex Key

1/8 in

Installation Torque Recommended in-lb

50 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP, MOLE

Temperature Rating

90 °C

Trade Name

UNITAPâ„¢

Type

BISR

UPC

781810288054

UPC 12 Digit

7818102880544

Dimensions

Dimension - Height fraction

1.4 in

Dimension - Height inch

1.39 in

Dimension - Height mm

35.31 mm

Dimension - L Length Overall mm

109.22 mm

Dimension - Length Overall inch

4.3 in

Dimension - Screw Size inch

1/4

Dimension - Strip Length inch

7/8 in

Dimension - Width fraction

4/5 in

Dimension - Width inch

0.6 in

Dimension - Width mm

17.27 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG

Conductor - AL Str Size Range

6 AWG - 4 AWG

Conductor - Copper Str Size

#6 AWG;5 AWG;#4 AWG

Conductor - Copper Str Size Range

6 AWG - 4 AWG

Conductor Size

6-4 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes