HUBBELL CANADA
BUR_PPHID-264418_Unitap_4_port
BUR_PPHID-264418_Unitap_4_port

BIBS5005DB, Direct Burial Submersible Five Conductor Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BIBS5005DB

Multi-Port Single Sided Entry, Multi-Port Single Sided Entry, 5, 500 kcmil-12 AWG Str.

  • Supplied with aluminum set-screws
  • Supplied with oxide inhibitor pre-installed
  • Submersible rated and suitable for Direct Burial

Dual rated for aluminum or copper conductors,Each unit is individually marked for ease of identification

Product details

General

Application

For Outside Direct Burial

Catalog Number

BIBS5005DB

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

550 LBS/in

Insulation

Y

Material

Aluminum

Number Of Ports

5

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAPâ„¢

Type

BIBS, Multi-Port - Direct Burial

UPC

781810523650

UPC 12 Digit

7818105236500

Dimensions

Dimension - Height inch

3.13 in

Dimension - Height mm

80 mm

Dimension - L Length Overall mm

179 mm

Dimension - Length Overall inch

7.06 in

Dimension - Strip Length inch

1.5

Dimension - Width inch

4.58 in

Dimension - Width mm

116 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

12 AWG - 500 kcmil

Conductor - Copper Str Size Range

12 AWG - 500 kcmil

Conductor Size

12 AWG-500 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes