HUBBELL CANADA
KIL_L_EAC
KIL_L_EAC

EACH12 - Ceiling Mount Adapter 12 Pitch EZ, Crouse Old Style

Brand:

Killark

Catalog ID:

EACH12

Ceiling Mount Adapter 12 Pitch EZ, Crouse Old Style.

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

Product details

General

Catalog Number

EACH12

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EZ

Type

Adapter

UPC

783936116907