KIL_F_ECC_Edge_Clamp_Angled
KIL_F_ECC_Edge_Clamp_Angled

ECC075

Brand:

Killark

Catalog ID:

ECC075

¾" Galvanized Steel, Edge Conduit Clamp.

  • One of three available styles that meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads

Boulons en U, boulons hexagonaux et écrous hexagonaux à usage intensif. Capables de supporter de lourdes charges.

Product details

General

Application
Color
  • Glossy gray
  • Gris Brillant
EU RoHS Indicator
Contact Manufacturer
Finish Type
Galvanisé
Material
Steel
Type
UPC
783936391243

Dimensions

Dimensions
3 in x 3 in x 0.1 in
Gross Weight with Packaging
0.81
Height
0.1 in
Hub Size
3/4"
Length
3 in
Weight
0.81 lb
Width
3 in

Certifications And Compliance

UL File Number
E213669

Logistics

Carton Quantity
25