HUBBELL CANADA
KIL_F_ECF-212_Isometric
* Representative image
KIL_F_ECF-212_Isometric

ECF-215 - 3/4" Flexible Coupling with 15" Bend Length, Bronze

Brand:

Killark

Catalog ID:

ECF-215

3/4" Flexible Coupling with 15" Bend Length, Bronze.

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Female ends with removable zinc plated steel nipples standard on all couplings
  • Union type couplings may be assembled by adding a GUF Series union to the nipple
  • Special lengths available-consult factory

Construction métallique flexible en bronze. Revêtement intérieur en fibre de jute imprégnée d'asphalte pour protéger les conducteurs. Extrémités femelles avec mamelons en acier zingué standard sur tous les coupleurs. Les raccords union peuvent être assemblés en ajoutant un raccord union de la série GUF.

Product details

General

Application

Catalog Number

ECF-215

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Naturel

Material

Bronze

Series

ECF

Type

UPC

783936105208

Dimensions

Dimensions

25 in x 2.25 in x 2.5 in

Gross Weight with Packaging

3.5

Height

2.5 in

Hub Size

3/4"

Length

25 in

Width

2.25 in

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514