HUBBELL CANADA
KIL_L_EMI30
KIL_L_EMI30

EMH050 - EM Series - Aluminum 50 Watt Medium Base Metal Halide Light Fixture -Quadri-Volt (120/208/240/277V) At 60Hz

Brand:

Killark

Catalog ID:

EMH050

EM Series - Aluminum 50 Watt Medium Base Metal Halide Light Fixture -Quadri-Volt (120/208/240/277V) At 60Hz.

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

Scellé en usine - aucun joint externe n'est nécessaire. Il suffit de câbler le capuchon de montage et de le fileter sur le luminaire pour l'installer. Résistant à la corrosion - construction en aluminium moulé sous pression sans cuivre. Finition en poudre époxy cuite au four, appliquée électrostatiquement. La quincaillerie exposée est en acier inoxydable 316.

Product details

General

Catalog Number

EMH050

Color

Tan

EU RoHS Indicator

Contact Manufacturer

Finish Type

Peinture époxy en poudre

Lamp Type

Mogul Base

Light Source

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Optic Type

Glass Globe - Fluted

Reflector Type

Specular Aluminum

Series

EM

Type

UPC

783936149301

Dimensions

Dimensions

8.69 in x 15.75 in x 8.69 in

Gross Weight with Packaging

19

Height

8.69 in

Length

8.69 in

Width

15.75 in

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

50 W