HUBBELL CANADA
Image of ENY-2M ENY-2M - ¾" ENY Seal Fitting Iron, Female/Female
* Representative image
Image of ENY-2M ENY-2M - ¾" ENY Seal Fitting Iron, Female/Female

ENY-2M - ¾" ENY Seal Fitting Iron, Female/Female

Brand:

Killark

Catalog ID:

ENY-2M

¾" ENY Seal Fitting Iron, Female/Female.

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

Product details

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

ENY-2M

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

ENY

Type

Sealing Fitting

UPC

783936111322

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

1.34

Height

0.1 in

Hub Size

3/4"

Length

5 in

Weight

0.55 lb

Width

10 in

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5