HUBBELL CANADA
Image of EP101HPFC EP101HP electric pump with foot control
Image of EP101HPFC EP101HP electric pump with foot control

EP101HP electric pump with foot control

Brand: Burndy

Catalog ID: EP101HPFC

Pump, EP101HP, 10K psi, Foot Control.

  • Foot Control

Product details

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

EP101HPFC

Power Source

1 HP 115/230V-AC; 60 Hz Motor

Tool Type

Pump, Electric Hydraulic

Type

Pump

UPC

781810095294

UPC 14 Digit GTIN

00781810095294

Dimensions

Dimensions

18.50 in x 11.75 in x 18.75 in

Height

18.75 in

Length

18.5 in

Weight

72 lb

Width

11.75 in

Electrical Ratings

Current Draw Max

10 Amperes

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Pump, Foot Control

Resources and downloads