HUBBELL CANADA
KIL_L_ERSD15
KIL_L_ERSD15

ERSD30 - EM/EB/EQ Series - Aluminum Standard Dome Reflector For Use with EMI30/EMS/EMH/EQF Series

Brand:

Killark

Catalog ID:

ERSD30

EM/EB/EQ Series - Aluminum Standard Dome Reflector For Use with EMI30/EMS/EMH/EQF Series.

Reflectors are aluminum with white finish.

Product details

General

Application

For use with E Series lighting.

Catalog Number

ERSD30

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Type

Reflector

UPC

783936135250

Dimensions

Dimensions

17.13 in x 17.13 in x 4.25 in

Gross Weight with Packaging

1.42

Height

4.25 in

Length

17.13 in

Width

17.13 in

Logistics

Carton Quantity

5