HUBBELL CANADA
Image of ES25A4R ES25A4R
Image of ES25A4R ES25A4R

ES25A4R

Brand:

Burndy

Catalog ID:

ES25A4R

RUN/COURSE TAP/DERIVATION ACSR:2 S.B. 200% |6 S.B. 200% AL & CU:1/0 STR-1/0 STR|4 STR.-4 STR. COLOR/COLEUR: A-YELLOW, B-ORANGE.

Product details

General

Catalog Number

ES25A4R

Die Index

BG

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Y

Plating Type

Tin - Hot Dipped

Prefilled Oxide Inhibitor

Y

Trade Name

INSULINKâ„¢

Type

Insulated Service Entrance Connectors

UPC

781810420478

UPC 12 Digit

7818104204788

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

24000