HUBBELL CANADA
EXB-NFD-2003P - EXB-NFD Series, 200 Amp 3-Pole , Non-Fused Disconnect Switch
* Representative image
EXB-NFD-2003P - EXB-NFD Series, 200 Amp 3-Pole , Non-Fused Disconnect Switch

EXB-NFD-2003P - EXB-NFD Series, 200 Amp 3-Pole , Non-Fused Disconnect Switch

Brand:

Killark

Catalog ID:

EXB-NFD-2003P

EXB-NFD Series, 200 Amp 3-Pole , Non-Fused Disconnect Switch.

Assembilies that are modified to CENELeC/ATEX standards maintain their North American certifications.

Convient pour une utilisation intérieure/extérieure, principalement pour fournir un degré de protection contre la poussière soulevée par le vent, la pluie, l'eau projetée, l'eau dirigée par un tuyau, les dommages causés par la formation de glace extérieure et la corrosion.

Product details

General

Application

Catalog Number

EXB-NFD-2003P

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Operating Temperature Celcius Max

40 Degree

Series

EXB-NFD

Size

12" x 24" x 8"

Type

UPC

783936132310

Dimensions

Depth

15.9375

Height

28.375 in

Weight

170 lb

Width

16.375 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 VAC

Certifications And Compliance

ATEX File Number

PTB 07 ATEX 1024x

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(E, F, G)

UL File Number

E10514 / E83969 / E12379

Resources and downloads