HUBBELL CANADA
GLEASON_REEL-EZ4_PRODIMAGE
GLEASON_REEL-EZ4_PRODIMAGE

EZ9-5035 EZ Reel 35' 1/2 I.D. Hose

Brand:

Gleason Reel

Catalog ID:

EZ9-5035

EZ Reel 35' 1/2 I.D. Hose.

Product details

General

Application

Mount under workbench or low on wall - Air - E-Z Pull

Catalog Number

EZ9-5035

Product Category

Reels

UPC

783246001894

Dimensions

Diameter - Inside

0.5 in

Length

35 ft

Weight

62 lb